magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FKG - 扭力补偿
Festo
产品 (A - Z)
F
FKG
Powered by
CAD模型選擇
{festo/parts/f/fkg/fkg_asm_tab.prj},{NB=33339 FKG-20-B---(asm)},{TNR=33339},{TYP=FKG-20-B},{KDM=20},{B1=18},{B2=14},{B3=32},{B4=42},{B5=8},{D1=10},{D2=5.5},{H1=53},{H2=43},{H3=32},{H4=4},{H5=7},{L1=82},{L2=62},{L3=32},{L4=57},{L5=76},{G=302},{D912D=5.000},{D912L=12.000},{CNSMASSEXACT=0.302},{GTIN=4052568115074}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
15233 FKG-16-B
15233
FKG-16-B
16
18
14
26
40
8
10
5.5
47
40
29
4
7
74
54
26
49
68
0.257
4052568112691
33339 FKG-20-B
33339
FKG-20-B
20
18
14
32
42
8
10
5.5
53
43
32
4
7
82
62
32
57
76
0.302
4052568115074
15234 FKG-25-B
15234
FKG-25-B
25
22
16
36
50
12
12
6.6
63
50
38
5
8
98
70
36
64
0
0.511
4052568009298
33340 FKG-32-B
33340
FKG-32-B
32
22
16
48
60
12
12
6.6
73
55
43
5
8
108
80
48
74
99
0.677
4052568009632
15235 FKG-40-B
15235
FKG-40-B
40
30
22
50
70
16
16
9.0
90
70
53
6
10
134
98
56
92
122
1.277
4052568112707
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D