Compact high speed fuses - 500Vac/dc, 50-400A - High speed fuses
Eaton Bussmann
Fuses High Speed
Powered by
CAD模型選擇
{eatonbussmann/fuses_high_speed/chsf_series.prj},{NB=CHSF-150},{PN=CHSF-150},{AMP=150},{ACDC=2941},{AC=18,318},{DC=9309},{WLOSS80=14.3},{WLOSS50=4.3},{A=92},{B=25},{C=53},{D1=77},{D2=68},{E=8.7},{F=19},{G=7.8},{H=3.2},{DD1=20.574},{DD2=20.828},{A1=12.192},{DD=3.810},{B1=3.302},{BDD=2.032},{RC=1.000},{GC=1.000},{BC=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AMP
Amps
ⁿ/ₐ
ACDC
AC/DC l^2t (A^2s) pre-arcing
ⁿ/ₐ
AC
AC* l^2t (A^2s) total clear
ⁿ/ₐ
DC
DC** l^2t (A^2s) total clear
ⁿ/ₐ
WLOSS80
Watt loss / percent of rated current at 80%
ⁿ/ₐ
WLOSS50
Watt loss / percent of rated current at 50%
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
CHSF-50
CHSF-50
50A Compact high speed fu...
50
304
1875
935
3.8
1.3
81
20
40
61
57
8.7
16
7.7
3.2
CHSF-60
CHSF-60
60A Compact high speed fu...
60
438
2700
1346
4.5
1.5
81
20
40
61
57
8.7
16
7.7
3.2
CHSF-70
CHSF-70
70A Compact high speed fu...
70
596
3675
1833
5.3
1.8
81
20
40
61
57
8.7
16
7.7
3.2
CHSF-80
CHSF-80
80A Compact high speed fu...
80
778
4800
2394
6.1
2.0
81
20
40
61
57
8.7
16
7.7
3.2
CHSF-100
CHSF-100
100A Compact high speed f...
100
1216
7500
3740
7.6
2.5
81
20
40
61
57
8.7
16
7.7
3.2
CHSF-125
CHSF-125
125A Compact high speed f...
125
2042
12,721
6465
12.0
3.6
92
25
53
77
68
8.7
19
7.8
3.2
CHSF-150
CHSF-150
150A Compact high speed f...
150
2941
18,318
9309
14.3
4.3
92
25
53
77
68
8.7
19
7.8
3.2
CHSF-175
CHSF-175
175A Compact high speed f...
175
4003
24,933
12,671
16.7
5.1
92
25
53
77
68
8.7
19
7.8
3.2
CHSF-200
CHSF-200
200A Compact high speed f...
200
5228
32,566
16,550
19.1
5.8
92
25
53
77
68
8.7
19
7.8
3.2
CHSF-225
CHSF-225
225A Compact high speed f...
225
6835
48,028
21,278
26.1
7.0
92
30
53
74
68
8.7
25
9.0
4.8
CHSF-250
CHSF-250
250A Compact high speed f...
250
8438
59,293
26,270
29.0
7.8
92
30
53
74
68
8.7
25
9.0
4.8
CHSF-300
CHSF-300
300A Compact high speed f...
300
12,151
85,382
37,828
34.8
9.4
92
30
53
74
68
8.7
25
9.0
4.8
CHSF-350
CHSF-350
350A Compact high speed f...
350
16,539
116,215
51,488
40.6
10.9
92
30
53
74
68
8.7
25
9.0
4.8
CHSF-400
CHSF-400
400A Compact high speed f...
400
21,603
151,791
67,250
46.4
12.5
92
30
53
74
68
8.7
25
9.0
4.8
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D