目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
电缆
Camozzi
阀岛 多系列模块
3系列阀岛
附件
Powered by
CAD模型選擇
{camozzi/sistemi_seriali_multip/isole_di_valvole_serie_3/accessori/resistenza_terminazione_m12_maschio.prj},{NB=CS-MQ05H0},{MOD=CS-MQ05H0},{INFO=Infotext},{DESCRIZIONE=resistenza di terminazione costampata},{TIPOCONNETTORE=dritto},{CONNESSIONE=M12 B 4 poli maschio},{PROTOCOLLO=PROFIBUS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MOD
型
ⁿ/ₐ
DESCRIZIONE
Description
ⁿ/ₐ
TIPOCONNETTORE
Type of
ⁿ/ₐ
CONNESSIONE
引出线形式
ⁿ/ₐ
PROTOCOLLO
Fieldbus
ⁿ/ₐ
CS-MQ05H0
CS-MQ05H0
Moulded terminating resis...
Straight
M12 B 4 pin male - Pin 5 ...
Profibus
CS-LP05H0
CS-LP05H0
Moulded terminating resis...
Straight
M12 A 5 pin male - Pin 5 ...
CANopen/DeviceNet
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D