目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1503-FG - MP-FPS 45° Elbow
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/1503_fg.prj},{NB=1503-08-04-FG},{DN=08},{A1=1/2-14},{A2=04},{MAT=-FG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
A1
A1 NPTF
ⁿ/ₐ
A1D
A1 Drill
[Inch]
A2D
A2 Drill
[Inch]
L
L Length
[Inch]
M1
M1 Length
[Inch]
M
M Length
[Inch]
C
C Hex
[Inch]
Y
Y Flats
[Inch]
1503-02-02-FG
1503-02-02-FG
1/8-27
0.188
0.150
0.520
0.620
0.760
0.562
0.438
1503-04-02-FG
1503-04-02-FG
1/4-18
0.281
0.120
0.860
0.630
0.770
0.562
0.562
1503-06-04-FG
1503-06-04-FG
3/8-18
0.406
0.220
0.950
0.790
0.980
0.688
0.750
1503-08-04-FG
1503-08-04-FG
1/2-14
0.531
0.210
1.170
0.790
0.980
0.688
0.875
1503-12-06-FG
1503-12-06-FG
3/4-14
0.719
0.340
1.200
0.980
1.190
0.875
1.062
1503-16-12-FG
1503-16-12-FG
1-11 1/2
0.938
0.635
1.480
1.010
1.360
1.250
1.312
1503-20-16-FG
1503-20-16-FG
1 1/4-11 1/2
1.250
0.831
1.670
1.200
1.550
1.500
1.625
1503-24-24-FG
1503-24-24-FG
1 1/2-11 1/2
1.500
1.315
1.770
1.350
1.770
2.125
1.875
1503-32-32-FG
1503-32-32-FG
2-11 1/2
1.938
1.740
2.110
1.510
1.930
2.625
2.500
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D