目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2403-LH - BT-BT Tube Union Large Hex Straight
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2403_lh.prj},{NB=C2403-LH-08-06-SS},{DN=08},{OD=1/2},{B1=3/4-16},{B2=06},{MAT=-SS},{B1D=0.422},{K1=0.305},{C=1.000},{AB1=0.514},{BB1=0.244},{CB1=0.094},{DB1=0.840},{EB1=0.660},{KB1=0.305},{ODB1=0.505},{FB1=0.875},{MB1=0.318}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
L
L Length
[Inch]
K1
K1 Depth
[Inch]
K2
K2 Depth
[Inch]
C
C Hex
[Inch]
C2403-LH-04-04
C2403-LH-04-04
1/4
7/16-20
0.203
0.203
1.180
0.234
0.234
0.688
C2403-LH-06-04-SS
C2403-LH-06-04-SS
3/8
9/16-18
0.281
0.203
1.220
0.250
0.234
0.812
C2403-LH-08-06-SS
C2403-LH-08-06-SS
1/2
3/4-16
0.422
0.281
1.220
0.305
0.250
1.000
C2403-LH-10-10
C2403-LH-10-10
5/8
7/8-14
0.500
0.500
1.610
0.350
0.350
1.125
C2403-LH-12-12
C2403-LH-12-12
3/4
1 1/16-12
0.656
0.656
1.810
0.350
0.350
1.375
C2403-LH-16-16-SS
C2403-LH-16-16-SS
1
1 5/16-12
0.875
0.875
1.810
0.415
0.415
1.625
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D