目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1938-62 - Flat Socket Block Tube Code 62 (Flat Face)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1938_62.prj},{NB=1938-62-20-16},{DN=20},{PS=1.25000000},{FS=16},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
G +.003/-.000
[Inch]
H
[Inch]
K2
K2 Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
1938-62-12-12
1938-62-12-12
3/4
2.38
2.81
0.937
2.000
1.250
0.560
0.752
0.63
3/8-16
Steel
1938-62-16-12
1938-62-16-12
1
2.38
2.81
0.937
2.000
1.250
0.560
1.002
0.75
3/8-16
Steel
1938-62-20-16
1938-62-20-16
1 1/4
2.75
3.19
1.093
2.250
1.500
0.630
1.252
1.00
7/16-14
Steel
1938-62-24-20
1938-62-24-20
1 1/2
3.06
3.75
1.250
2.625
1.500
0.690
1.502
1.25
1/2-13
Steel
1938-62-28-24
1938-62-28-24
1 3/4
3.75
4.44
1.437
3.125
1.750
0.750
1.752
1.50
5/8-11
Steel
1938-62-32-32
1938-62-32-32
2
4.50
5.25
1.750
3.812
1.750
0.875
2.002
1.88
3/4-10
Steel
1938-62-36-32
1938-62-36-32
2 1/4
4.50
5.25
1.750
3.812
1.750
0.875
2.252
2.00
3/4-10
Steel
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D