目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7022 - FJS-MBSPP Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7022.prj},{NB=7022-08-06},{DN=08},{OD=0.50000000},{B1=3/4-16},{B1THD=0.75000},{TTB1=UNF},{B2=06},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 JIC37
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
C1
C1 Hex
[mm]
C2
C2 Hex
[mm]
7022-04-02
7022-04-02
1/4
7/16-20
Steel
4.40
3.50
30.0
14.0
14.0
7022-05-04
7022-05-04
5/16
1/2-20
Steel
6.00
6.00
36.7
15.9
19.0
7022-06-04
7022-06-04
3/8
9/16-18
Steel
7.50
6.00
39.0
17.5
19.0
7022-08-06
7022-08-06
1/2
3/4-16
Steel
9.90
9.50
43.2
22.2
22.0
7022-10-08
7022-10-08
5/8
7/8-14
Steel
12.30
12.70
50.7
25.4
27.0
7022-12-08
7022-12-08
3/4
1 1/16-12
Steel
15.50
17.70
53.2
31.7
28.6
7022-16-12
7022-16-12
1
1 5/16-12
Steel
18.00
18.00
61.0
38.1
35.0
7022-20-20
7022-20-20
1 1/4
1 5/8-12
Steel
27.38
30.50
63.9
50.8
50.0
7022-24-24
7022-24-24
1 1/2
1 7/8-12
Steel
33.30
33.30
71.6
57.2
55.0
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D