您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Pneumatically operated, according to standard
Aventics
Directional valves
Powered by
CAD模型選擇
Series CD01-PA - ISO 15407-1, 26 mm
14.07.2022
series_581_size1 - ISO 5599-1, size 1
14.07.2022
series_581_size2 - ISO 5599-1, size 2
14.07.2022
series_581_size3 - ISO 5599-1, size 3
14.07.2022
series_581_size4 - ISO 5599-1, size 4
14.07.2022
series_cd02_al - ISO 15407-1, 18 mm
14.07.2022
series_is12_size2 - ISO 5599-1, size 2
14.07.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Embedded Preview + Generation
預覽
CAD模型下載
不提供預覽.