目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
71 - Single Acting Piston Seals
Hallite
Single Acting Piston Seals
71
Inch
Powered by
CAD模型選擇
{hallite/single_act_piston_seals/71/in/71i.prj},{NB=HALLITE 0782410},{CNSORDERNO=0782410},{D1=3.250},{DD1=2.500},{L1=0.687},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
DD1
Rod Diameter Ød1
[Inch]
L1
Length L1
[Inch]
HALLITE 1247610
1247610
1.000
0.625
0.343
HALLITE 0403710
0403710
1.250
0.750
0.437
HALLITE 0401310
0401310
1.375
0.875
0.437
HALLITE 0422410
0422410
1.500
1.000
0.437
HALLITE 0778210
0778210
1.750
1.125
0.531
HALLITE 0778410
0778410
2.000
1.375
0.531
HALLITE 1432610
1432610
2.250
1.625
0.531
HALLITE 0867210
0867210
2.500
1.875
0.531
HALLITE 1371010
1371010
2.625
2.000
0.531
HALLITE 1369110
1369110
2.750
2.000
0.687
HALLITE 1098410
1098410
3.000
2.250
0.687
HALLITE 0782410
0782410
3.250
2.500
0.687
HALLITE 0437810
0437810
3.500
2.750
0.687
HALLITE 0410510
0410510
3.750
3.000
0.687
HALLITE 1407710
1407710
4.000
3.250
0.687
HALLITE 1128810
1128810
4.250
3.500
0.687
HALLITE 0448810
0448810
4.500
3.500
0.875
HALLITE 1007010
1007010
4.750
3.750
0.875
HALLITE 0443010
0443010
5.000
4.000
0.875
HALLITE 0892210
0892210
5.250
4.250
0.875
HALLITE 0133210
0133210
5.500
4.500
0.875
HALLITE 1367010
1367010
6.000
5.000
0.875
HALLITE 1164110
1164110
6.500
5.500
0.875
HALLITE 1188810
1188810
7.000
6.000
0.875
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D